SLVSCZ5B July 2016 – October 2018 TPS61230A
PRODUCTION DATA.
As for the heavy load transient applications such as a 2 A load step transient, a feed forward capacitor in parallel with R1 is recommended. The feed forward capacitor increases the loop bandwidth by adding a zero. This results in a lower output voltage drop, as shown in . See Application Note SLVA289.for the feed forward capacitor selection.