SLVSCZ5B July 2016 – October 2018 TPS61230A
PRODUCTION DATA.
VOUT = 5 V, VIN = 3.6 V, IOUT = 2 A, TA = 25 ºC, L = 1 µH, | ||
COUT = 2x22 µF |
VOUT = 5 V, VIN = 3.6 V, ROUT = 5 Ω, TA = 25 ºC |
VOUT = 5 V, VIN = 3.6 V, IOUT = 0.1 - 1 A with 10 µs slew rate, | ||
TA = 25 ºC |
VOUT = 5 V, VIN = 3.6 - 4.2 V, Slew rate 50 µs, IOUT = 1 A, | ||
TA = 25 ºC |
VOUT = 5 V, VIN = 3.6 V, IOUT short, TA = 25 ºC |