SLVSAO4C December 2010 – June 2020 TPS61240-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC/DC STAGE | ||||||
VIN | Input voltage range | 2.3 | 5.5 | V | ||
VOUT | Fixed output voltage range | 2.3 V ≤ VIN ≤ VOUT, 0 mA ≤ IOUT ≤ 200 mA | 4.9 | 5 | 5.1 | V |
VO_Ripple | Ripple voltage, PWM mode | ILOAD = 150 mA | 20 | mVpp | ||
Output current | VIN = 2.3 V to 5.5 V | 200 | mA | |||
ISW | Switch valley current limit | VOUT = VGS = 5 V | 500 | 600 | mA | |
Short circuit current | VOUT = VGS = 5 V | 200 | 350 | mApk | ||
High side MOSFET
on-resistance(1) |
VIN = VGS = 5 V, TA = 25°C(1) | 290 | mΩ | |||
Low Side MOSFET
on-resistance(1) |
VIN = VGS = 5 V, TA = 25°C(1) | 250 | mΩ | |||
Operating quiescent current | IOUT = 0 mA, power save mode, device not switching | 30 | 40 | μA | ||
Shutdown current | TPS61240IDRVRQ1, EN = GND | 1.5 | μA | |||
TPS61240TDRVRQ1, EN = GND | 2.5 | |||||
Reverse leakage current VOUT | EN = 0 V, VOUT = 5 V | 2.5 | μA | |||
Leakage current from battery
to VOUT |
EN = GND | 2.5 | μA | |||
Line transient response | VIN = 600 mVp-p AC square wave, 200 Hz,
12.5% DC at 50 mA or 200 mA load |
±25 | ±50 | mVpk | ||
Load transient response | 0 mA to 50 mA, 50 mA to 0 mA, VIN = 3.6 V,
TRise = TFall = 0.1 μs |
50 | mVpk | |||
50 mA to 200 mA, 200 mA to 50 mA, VIN = 3.6 V,
TRise = TFall = 0.1 μs |
150 | |||||
IIN | Input bias current, EN | EN = GND or VIN | 0.01 | 1.0 | μA | |
VUVLO | Undervoltage lockout threshold | Falling | 2.0 | 2.1 | V | |
Rising | 2.1 | 2.2 | V | |||
CONTROL STAGE | ||||||
VIH | High level input voltage, EN | 2.3 V ≤ VIN ≤ 5.5 V | 1.0 | V | ||
VIL | Low level input voltage, EN | 2.3 V ≤ VIN ≤ 5.5 V | 0.4 | V | ||
OVC | Input over-voltage threshold | Falling | 5.9 | V | ||
Rising | 6 | |||||
tStart | Start-up time | Time from active EN to start switching, no-load until VOUT is stable 5 V | 300 | μs | ||
DC/DC STAGE | ||||||
Freq | See Figure 7 | 3.5 | MHz | |||
TSD | Thermal shutdown | Increasing junction temperature | 140 | °C | ||
Thermal shutdown hysteresis | Decreasing junction temperature | 20 | °C |