SLVSAO4C December 2010 – June 2020 TPS61240-Q1
PRODUCTION DATA.
The TPS61240-Q1 family of devices integrates a power save mode to improve efficiency at light load. In power save mode, the converter only operates when the output voltage trips below a set threshold voltage. It ramps up the output voltage with several pulses and goes into power save mode once the output voltage exceeds the set threshold voltage.
The PFM mode is left and PWM mode entered in case the output current can not longer be supported in PFM mode.