SLVSAO4C December 2010 – June 2020 TPS61240-Q1
PRODUCTION DATA.
Figure | ||
---|---|---|
Maximum output current | vs Input voltage | Figure 1 |
Efficiency | vs Output current, VOUT = 5 V, VIN = [2.3 V, 3 V, 3.6 V, 4.2 V] | Figure 2 |
vs Input voltage, VOUT = 5 V, IOUT = [100 µA, 1 mA, 10 mA, 100 mA, 200 mA] | Figure 3 | |
Input current | at No output load (PFM Mode) | Figure 4 |
Output voltage | vs Output current, VOUT = 5 V, VIN = [2.3 V, 3 V, 3.6 V, 4.2 V] | Figure 5 |
vs Input voltage | Figure 6 | |
Frequency | vs Output load, VOUT = 5 V, VIN = [3 V, 4 V, 5 V] | Figure 7 |