SLVSB07A July 2011 – March 2018 TPS61256A
PRODUCTION DATA.
DESIGN PARAMETERS | EXAMPLE VALUES |
---|---|
Input Voltage Range | 2.5 V to 4.5 V |
Output Voltage | 5 V |
Output Voltage Ripple | ±3% VOUT |
Transient Response | ±15% VOUT |
Input Voltage Ripple | ±200 mV |
Output Current | 800 mA |