SLVSB07A July 2011 – March 2018 TPS61256A
PRODUCTION DATA.
TERMINAL | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | B3 | I | This is the enable pin of the device. Connecting this pin to ground forces the device into shutdown mode. Pulling this pin high enables the device. This pin must not be left floating and must be terminated. |
GND | C1, C2, C3 | Ground pin. | |
SW | B1, B2 | I/O | This is the switch pin of the converter and is connected to the drain of the internal Power MOSFETs. |
VIN | A3 | I | Power supply input. |
VOUT | A1, A2 | O | Boost converter output. |