SLVSEA0B january 2018 – june 2023 TPS61280D , TPS61280E , TPS61281D
PRODUCTION DATA
REFERENCE | DESCRIPTION | PART NUMBER, MANUFACTURER |
---|---|---|
VIN | Input voltage range | 2.5 V to 4.35 V |
VOUT | Output voltage range at VSEL=Low | VOUT = 3.3 V if VIN ≤ 3.3 V, VOUT= VIN if VIN > 3.3 V |
VOUT | Output voltage range VSEL=High | VOUT = 3.5 V if VIN ≤ 3.5 V, VOUT= VIN if VIN > 3. 5V |
IOUT | Output Current | 2000 mA |
REFERENCE | DESCRIPTION | PART NUMBER, MANUFACTURER(1) |
---|---|---|
CI | 1.5 μF, 6.3 V, 0402, X5R ceramic | GRM155R60J155ME80D |
CO | 4 x 10 μF, 6.3 V, 0603, X5R ceramic | 4 x GRM188R60J106ME84 |
L | 470 nH, 47 mΩ, 2.5 mm x 2.0 mm x 1.2 mm | DFE252012CR470 |