Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS61287 23VIN, 25VOUT,
20A Synchronous Boost Converter
with Stackable Multi-Phase
Function
1 Features
- Wide input voltage and output voltage range
- VIN : 2.0V to 23V
- 2.5V Minimum input voltage for start-up
- VOUT : 4.5V to 25V
- High efficiency and power capability
- Programmable switch current limit: 5A to 20A
- Integrated 8.5mΩ high side MOSFET
- Switching frequency: 320kHz
- Up to 92.3% efficiency at VIN = 3.6V,
VOUT = 18V, and IOUT = 2.0A
- Up to 95.48% efficiency at VIN = 7.2V,
VOUT = 18V, and IOUT = 4.0A
- Support stackable multi-phase
function
- Selectable Auto PFM and Forced
PWM mode
- Synchronization capability to external clock
- Rich protection
- Output overvoltage protection at 27V
- Precise EN/UVLO threshold
- Cycle-by-cycle overcurrent protection
- Thermal shutdown
- External loop compensation
- 2.5mm × 3.0mm VQFN HotRod™ Lite
package