SLVSGT4A December 2023 – January 2024 TPS61289
PRODUCTION DATA
The TPS61289 has both VHIGH_UVLO and VCC_UVLO functions. These lockout functions disable the device from switching when the falling voltage at the VHIGH pin triggers the falling threshold of VHIGH_UVLO , which is typically 3.1V. These functions also disables the device when the falling voltage at the VCC pin triggers the threshold of VCC_UVLO, which is typically 2.3V. The device can operate when the rising voltage at the VHIGH and VCC pins exceeds the rising thresholds of VHIGH_UVLO and VCC_UVLO.