SLVSGT4A December 2023 – January 2024 TPS61289
PRODUCTION DATA
The external power MOSFETs must be selected with a VDS rating that can withstand the maximum VHIGH voltage plus transient spikes (ringing). Once the voltage rating is determined, select the MOSFETs by making tradeoffs between MOSFET RDS(ON) and total gate charge (Qg) to balance conduction and switching losses. Be aware of the deadtime limitation, verify that the low-side and high-side MOSFET are not turned on simultaneously. Be careful when adding series gate resistors, as this can decrease the effective deadtime. The MOSFET gate driver current of the device is supplied from VCC. The maximum gate charge is limited by the 15mA VCC sourcing current limit. A leadless package is preferred for this high switching-frequency designs.