SLVSHJ8 February 2024 TPS61299-Q1
PRODUCTION DATA
The TPS61299-Q1 has two modes, fast load transient mode and normal mode, which is selected by VSEL pin.
In the fast load transient mode, the loop response speed is fast. Eg the load transient settling time is about 8 us when output current transient from 0A to 200mA at 3.6V to 5V condition. But the trade-off is the load regulation. Normal mode has the better load regulation.