7.2 Typical Application-Li-ion Battery to 5V Boost Converter Under
Fast Mode
The TPS61299-Q1 can operate under fast
transient mode with 8μs settling time under 0 to 200mA load step.
Set the VSEL according to table 8-1 to select different target
VOUT under fast mode.
Figure 7-1 3.6V Input
Source to 5V Boost Converter Under Fast Mode