SLVSHJ8 February 2024 TPS61299-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 0.5 | 5.5 | V | |
VOUT | Boost output voltage | 1.8 | 5.5 | V | |
TJ | Junction temperature | –40 | 125 | °C | |
L | Effective Inductance | 0.47*0.7 | 1.0 | 1.0*1.3 | µH |
COUT | Effective Output Capacitance at the OUT pin, with output currrent lower than 1A | 5*0.8 | 10 | µF | |
Effective Output Capacitance at the OUT pin, with output currrent higher than 1A or TPS612997Q is used | 20 | uF | |||
CIN | Effective Input Capacitance at the VIN pin | 2.2 | µF |