SLVS978D March 2010 – September 2016 TPS61310 , TPS61311
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | INDLED | O | This pin provides a constant current source to drive low VF LEDs. Connect to LED anode. |
A2 | VOUT | O | This is the output voltage pin of the converter. |
A3, A4 | AGND | — | Analog ground. |
B1 | SDA | I/O | Serial interface address and data line. This pin must not be left floating and must be terminated. |
B2 | SCL | I | Serial interface clock line. This pin must not be left floating and must be terminated. |
B3 | NRESET | I | Master hardware reset input. NRESET = LOW: The device is forced in shutdown mode and the I2C control I/F and all internal control registers are reset. NRESET = HIGH: The device is operating normally under the control of the I2C interface. |
B4 | STRB0 | I | LED1, LED2, and LED3 enable logic input. This pin can be used to enable or disable the high-power LEDs connected to the device. STRB0 = LOW: LED1, LED2 and LED3 current regulators are turned off. STRB0 = HIGH: LED2, LED2 and LED3 current regulators are active. The LED current level (video light or flash current) is defined according to the STRB1 logic level. |
C1, C2 | SW | I/O | Inductor connection. Drain of the internal power MOSFET. Connect to the switched side of the inductor. SW is high impedance during shutdown. |
C3 | Tx-MASK | I | RF PA synchronization control input. Pulling this pin high turns the LED from flash to video light operation, thereby reducing almost instantaneously the peak current loading from the battery. |
C4 | TS | I | NTC resistor connection. This pin can be used to monitor the LED temperature. Connect a 220-kΩ NTC resistor from the TS input to ground. In case this functionality is not desired, the TS input must be tied to AVIN or left floating. |
D1, D2 | PGND | — | Power ground. Connect to AGND underneath IC. |
D3 | STRB1 | I | LED current level selection input. Pulling this input high disables the video light watchdog timer. STRB1 = LOW: flash mode is enabled. STRB1 = HIGH: video light mode is enabled. |
D4 | GPIO/PG | I/O | This pin can either be configured as a general purpose I/O pin (GPIO) or either as an open-drain or a push-pull output to signal when the converters output voltage is within the regulation limits (PG). Per default, the pin is configured as an open-drain Power Good output. |
E1 | LED2 | I | |
E2 | LED1 | I | LED return input (current sinks). This feedback pin regulates the LED current through the internal sense resistor by regulating the voltage across it. Connect to the cathode of the white LEDs. |
E3 | LED3 | I | |
E4 | AVIN | I | This is the input voltage pin of the device. Connect directly to the input bypass capacitor. |