SLVSDY5E January 2018 – February 2024 TPS61322
PRODUCTION DATA
In this example, the maximum load for the boost converter is 50 mA, the minimum input voltage is 0.9 V, and the efficiency under this condition can be estimated at 80%, so the boost converter works in continuous operation mode by the calculation. The inductor peak current is calculated as 258 mA. To have some margin, a 4.7-µH inductor with at least 300 mA saturation current is recommended for this application. A 10-µH inductor can be used as well by increasing the output capacitance to higher than 22 µF to make the loop stable. Table 8-2 lists the recommended inductors for TPS61322xx device.
INDUCTANCE [µH] | SATURATION CURRENT [A] | DC RESISTANCE [mΩ] | SIZE (L×W×H)(mm) | PART NUMBER | MANUFACTURER(2) |
---|---|---|---|---|---|
4.7 | 1.7 | 165 | 2.5 × 2 × 1.2 | DFE252012P-4R7M=P2 | MURATA |
4.7 | 1.5 | 141 | 3 × 3 × 1.5 | 74438335047 | Wurth |
4.7 | 1.5 | 209 | 2.5 × 2 × 1.2 | SDEM25201B-4R7MS | CYNTEC |