SLVSH38 November 2023 TPS61377
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.9 | 23 | V | |
VOUT | Output voltage | 4.5 | 25 | V | |
L | Inductance, effective value | 2.2 | 4.7 | 10 | µH |
CI | Input capacitance, effective value | 10 | µF | ||
CO | Output capacitance, effective value | 10 | 2000 | µF | |
TJ | Operating junction temperature | –40 | 125 | °C |