SLVS893F December 2008 – May 2019 TPS61500
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
VIN | Input voltage range | 2.9 | 18 | V | ||
IQ | Operating quiescent current into VIN | Device PWM switching without load, VIN = 3.6 V | 3.5 | mA | ||
ISD | Shutdown current | EN = GND, VIN = 3.6 V | 1.5 | μA | ||
VUVLO | Undervoltage lockout threshold | VIN falling | 2.5 | 2.7 | V | |
Vhys | Undervoltage lockout hysteresis | 130 | mV | |||
ENABLE AND REFERENCE CONTROL | ||||||
Venh | EN logic high voltage | VIN = 2.9 V to 18 V | 1.2 | V | ||
Venl | EN logic low voltage | VIN = 2.9 V to 18 V | 0.4 | V | ||
Ren | EN pulldown resistor | 400 | 800 | 1600 | kΩ | |
Toff | Shutdown delay, SS discharge | EN high to low | 10 | ms | ||
VOLTAGE AND CURRENT CONTROL | ||||||
VREF | Voltage feedback regulation voltage | 195 | 200 | 205 | mV | |
IFB | Voltage feedback input bias current | 200 | nA | |||
VEA_OFF | Error amplifier offset | –10 | 0 | 10 | mV | |
Isink | COMP pin sink current | VFB = VREF + 200 mV, VCOMP = 1 V | 40 | μA | ||
Isource | COMP pin source current | VFB = VREF –200 mV, VCOMP = 1 V | 40 | μA | ||
VCCLP | COMP pin clamp voltage | High clamp | 3 | V | ||
Low clamp | 0.75 | |||||
VCTH | COMP pin threshold | Duty cycle = 0% | 0.95 | V | ||
Gea | Error amplifier transconductance | 240 | 340 | 440 | μmho | |
Rea | Error amplifier output resistance | 10 | MΩ | |||
fea | Error amplifier crossover frequency | 500 | kHz | |||
FREQUENCY | ||||||
fS | Oscillator frequency | Rfreq = 480 kΩ
Rfreq = 80 kΩ Rfreq = 40 kΩ |
0.16
1.0 1.76 |
0.21
1.2 2.2 |
0.26
1.4 2.64 |
MHz |
Dmax | Maximum duty cycle | Rfreq = 80 kΩ | 89% | 93% | ||
VFREQ | FREQ pin voltage | 1.229 | V | |||
Tmin_on | Minimum on pulse width | Rfreq = 80 kΩ | 60 | ns | ||
Rdim_fil | Dimming filter resistance | 25 | kΩ | |||
POWER SWITCH | ||||||
RDS(ON) | N-channel MOSFET on-resistance | VIN = VGS = 3.6 V | 0.13 | 0.25 | Ω | |
VIN = VGS = 3 V | 0.3 | |||||
ILN_NFET | N-channel leakage current | VDS = 40 V, TA = 25°C | 1 | μA | ||
OC, OVP and SS | ||||||
ILIM | N-Channel MOSFET current limit | D = Dmax | 3 | 3.8 | 5 | A |
ISS | Soft-start bias current | Vss = 0 V | 6 | μA | ||
VOVP | Overvoltage protection threshold | 1.192 | 1.229 | 1.266 | V | |
VOVP_hys | Overvoltage protection hysteresis | 40 | mV | |||
THERMAL SHUTDOWN | ||||||
Tshutdown | Thermal shutdown threshold | 160 | °C | |||
Thysteresis | Thermal shutdown threshold hysteresis | 15 | °C |