SLVS294F September 2000 – August 2015 TPS62000 , TPS62002 , TPS62003 , TPS62004 , TPS62005 , TPS62006 , TPS62007 , TPS62008
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VOLTAGE OPTIONS | PACKAGE(1) | MARKING |
---|---|---|
VSSOP | DGS | |
Adjustable | TPS62000DGS | AIH |
0.9 V | TPS62001DGS | AII |
1 V | TPS62002DGS | AIJ |
1.2 V | TPS62003DGS | AIK |
1.5 V | TPS62004DGS | AIL |
1.8 V | TPS62005DGS | AIM |
1.9 V | TPS62008DGS | AJI |
2.5 V | TPS62006DGS | AIN |
3.3 V | TPS62007DGS | AIO |