SLVSB70C October 2013 – January 2021 TPS62085 , TPS62086 , TPS62087
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | IN | Device enable pin. To enable the device, this pin needs to be pulled high. Pulling this pin low disables the device. This pin has a pulldown resistor of typically 400 kΩ when the device is disabled. |
FB | 3 | IN | Feedback pin. For the fixed output voltage versions this pin must be connected to the output voltage. |
GND | 5 | Ground pin. | |
PG | 2 | OUT | Power good open drain output pin. The pullup resistor can not be connected to any voltage higher than 6 V. If unused, leave it floating. |
SW | 6 | PWR | Switch pin of the power stage. |
VIN | 7 | PWR | Input voltage pin. |
VOS | 4 | IN | Output voltage sense pin. This pin must be directly connected to the output capacitor. |