SLVSC55C August 2013 – November 2021 TPS62090-Q1
PRODUCTION DATA
Table 8-1 is a recommended list of components for the test circuit in Figure 8-1.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
TPS62090Q | High efficiency step-down converter | Texas Instruments |
L1 | Inductor: 1 µH, 0.47 µH, 0.4 µH | Coilcraft XFL4020-102, XAL4020-401, TOKO DEF252012-R47 |
C1 | Ceramic capacitor: 10 µF, 22 µF | (6.3-V, X5R, 0603), (6.3-V, X5R, 0805) |
C2 | Ceramic capacitor: 22 µF | (6.3-V, X5R, 0805) |
C3, C4 | Ceramic capacitor | Standard |
R1, R2, R3 | Resistor | Standard |