SLVSBD8A April 2014 – May 2014 TPS62095
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
SW | 1, 2 | Switch pin of the power stage. |
DEF | 3 | This pin is used for internal logic and needs to be pulled high. This pin must be connected to the AVIN pin. |
PG | 4 | Power good open drain output. A pull up resistor can not be connected to any voltage higher than the input voltage. |
FB | 5 | Feedback pin, for regulating the output voltage. |
AGND | 6 | Analog ground. |
CP | 7 | Internal charge pump's flying capacitor. Connect a 10nF capacitor between CP and CN. |
CN | 8 | Internal charge pump's flying capacitor. Connect a 10nF capacitor between CP and CN. |
SS | 9 | Soft-start control pin. A capacitor is connected to this pin and sets the soft startup time. Leaving this pin floating sets the minimum start-up time. |
AVIN | 10 | Analog supply input voltage pin. |
PVIN | 11,12 | Power supply input voltage pin. |
EN | 13 | Enable pin. This pin has an active pull down resistor of typically 400kΩ. |
PGND | 14,15 | Power ground. |
VOS | 16 | Output voltage sense pin. This pin must be directly connected to the output voltage. |
Thermal Pad | The exposed thermal pad must be connected to AGND. |