SLVSDZ7A September 2017 – December 2017 TPS62097-Q1
PRODUCTION DATA.
The TPS62097-Q1 device is a synchronous step-down converter optimized for high efficiency and noise critical applications. The devices focus on high efficiency conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load. The switching frequency is selectable in the range of 1.5 MHz to 2.5 MHz by an external resistor. iDCS-Control is able to be operated in a forced PWM mode for low noise operation with a constant switching frequency.
To address the requirements of system power rails, the internal compensation circuit allows a large selection of external output capacitor values in excess of 150 µF. To control the inrush current during the startup, the device provides a programmable soft startup by an external capacitor connected to the SS/TR pin. The SS/TR pin is also used in voltage tracking configurations. The device integrates short circuit protection, power good and thermal shutdown features.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS62097-Q1 | QFN (16) | 3.0 mm x 3.0 mm |
TPS6209733-Q1 | QFN (16) | 3.0 mm x 3.0 mm |
PART NUMBER | OUTPUT VOLTAGE | MARKING SYMBOL |
---|---|---|
TPS62097-Q1 | Adj. | 9700Q |
TPS6209733-Q1 | 3.3 V | 9733Q |