SLVSDZ7A September 2017 – December 2017 TPS62097-Q1
PRODUCTION DATA.
The TPS62097-Q1 has a power good output. The PG pin goes high impedance once the output voltage is above 95% of the nominal voltage, and is driven low once the output voltage falls below typically 90% of the nominal voltage. The PG pin is an open drain output and is specified to sink up to 1mA. The power good output requires a pull-up resistor connected to any voltage rail less than 6V. The PG signal can be used for sequencing of multiple rails by connecting it to the EN pin of other converters. Leave the PG pin floating when not used. Table 2 shows the PG pin logic.
Device Conditions | Logic Status | ||
---|---|---|---|
High Z | Low | ||
Enable | EN = High, VFB ≥ VPG | √ | |
EN = Low, VFB ≤ VPG | √ | ||
Shutdown | EN = Low | √ | |
Thermal Shutdown | TJ > TJSD | √ | |
UVLO | 0.7 V < VIN < VUVLO | √ | |
Power Supply Removal | VIN ≤ 0.7 V | √ |