SLVSDZ7A September 2017 – December 2017 TPS62097-Q1
PRODUCTION DATA.
The output voltage is set by an external resistor divider according to the following equation:
R2 should not be higher than 20 kΩ to reduce noise coupling into the FB pin and improve the output voltage regulation. Choose additional resistor values for other outputs. A feed forward capacitor is not required.
The fixed output voltage version, TPS6209733-Q1, does not need an external resistor divider. TI recommends to connect the FB pin to AGND for improved thermal performance.