The TPS6211x devices are a family of low-noise synchronous step-down DC-DC converters that are ideally suited for systems powered from a 2- to 4-cell Li-ion battery or from a 12-V or 15-V rail.
The TPS6211x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load-current range, the converter enters a power-saving, pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low-noise operation, the converter can be operated in PWM-only mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6211x family of devices are available in the 16-pin (RSA) VQFN package, and operate over a free-air temperature range of –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS62110 | VQFN (16) | 4.00 mm × 4.00 mm |
TPS62111 | ||
TPS62112 | ||
TPS62113 |
Changes from D Revision (January 2014) to E Revision
Changes from C Revision (October 2012) to D Revision
Changes from B Revision (October 2012) to C Revision
Changes from A Revision (February 2009) to B Revision
PACKAGED DEVICES PLASTIC VQFN 16 PIN(1) (RSA) |
OUTPUT VOLTAGE | LBI/LBO FUNCTIONALITY |
---|---|---|
TPS62110 | Adjustable 1.2 V to 16 V | Standard |
TPS62111 | Fixed 3.3 V | Standard |
TPS62112 | Fixed 5 V | Standard |
TPS62113 | Adjustable 1.2 V to 16 V | Enhanced |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage at VIN, VINA | –0.3 | 20 | V |
VI | Voltage at SW | –1 | 20 | V |
Voltage at EN, SYNC, LBO, PG | –0.3 | 20 | ||
Voltage at LBI, FB | –0.3 | 7 | ||
IO | Output current at SW | 2400 | mA | |
TJ | Maximum junction temperature | 150 | °C | |
TA | Operating free-air temperature | –40 | 85 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage at VIN, VINA | 3.1 | 17 | V | |
Maximum voltage at PG, LBO, EN, SYNC | 17 | V | |||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS6211x | UNIT | |
---|---|---|---|
RSA (VQFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 48.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 45.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 16.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 16.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
VI | Input voltage | 3.1 | 17 | V | |||
I(Q) | Operating quiescent current | IO = 0 mA, SYNC = GND, VI = 7.2 V, TA = 25°C (1) |
20 | µA | |||
IO = 0 mA, SYNC = GND, VI = 17 V (1) | 23 | 26 | |||||
IQ(LBI) | Quiescent current with enhanced LBI comparator version (TPS62113 only). | EN = VI , LBI = GND | 10 | µA | |||
I(SD) | Shutdown current | EN = GND | 1.5 | 5 | µA | ||
EN = GND, TA = 25°C, VI = 7.2 V | 1.5 | 3 | |||||
ENABLE | |||||||
VIH | EN high-level input voltage | 1.3 | V | ||||
VIL | EN low-level input voltage | 0.3 | V | ||||
EN trip-point hysteresis | 170 | mV | |||||
Ilkg | EN input leakage current | EN = GND or VI, VI = 12 V | 0.01 | 0.2 | µA | ||
I(EN) | EN input current | 0.6 V ≤ V(EN) ≤ 4 V | 10 | 20 | µA | ||
V(UVLO) | Undervoltage lockout threshold | Input voltage falling | 2.8 | 3 | 3.1 | V | |
Undervoltage lockout hysteresis | 250 | 300 | mV | ||||
POWER SWITCH | |||||||
RDS(ON) | P-channel MOSFET ON-resistance | VI ≥ 5.4 V; IO = 350 mA | 165 | 250 | mΩ | ||
VI = 3.5 V; IO = 200 mA | 340 | ||||||
VI = 3 V; IO = 100 mA | 490 | ||||||
Ilkg | P-channel MOSFET leakage current | VDS = 17 V | 0.1 | 1 | µA | ||
ILIMF | P-channel MOSFET current limit | VI = 7.2 V, VO = 3.3 V | 2100 | 2400 | 2600 | mA | |
RDS(ON) | N-channel MOSFET ON-resistance | VI ≥ 5.4 V; IO = 350 mA | 145 | 200 | mΩ | ||
VI = 3.5 V; IO = 200 mA | 170 | ||||||
VI = 3 V; IO = 100 mA | 200 | ||||||
Ilkg | N-channel MOSFET leakage current | VDS = 17 V | 0.1 | 2 | µA | ||
PG OUTPUT, LBI, LBO | |||||||
V(PG) | Power good trip voltage | VO – 1.6% | V | ||||
Power good delay time | VO ramping positive | 50 | µs | ||||
VO ramping negative | 200 | ||||||
VOL | PG, LBO output-low voltage | V(FB) = 0.8 × VO nominal, IOL = 1 mA | 0.3 | V | |||
IOL | PG, LBO sink current | 1 | mA | ||||
Ilkg | PG, LBO output leakage current | V(FB) = VO nominal, V(LBI) = VI | 0.01 | 0.25 | µA | ||
Minimum supply voltage for valid power good, LBI, LBO signal | 3 | V | |||||
VLBI | LBI input trip voltage | Input voltage falling | 1.256 | V | |||
Ilkg | LBI input leakage current | 10 | 100 | nA | |||
LBI input trip-point accuracy |
1.5% | ||||||
VLBI,HYS | Low-battery input hysteresis | 25 | mV | ||||
OSCILLATOR | |||||||
fS | Oscillator frequency | 900 | 1000 | 1100 | kHz | ||
f(SYNC) | Synchronization range | CMOS-logic clock signal on SYNC pin | 800 | 1400 | kHz | ||
VIH | SYNC high-level input voltage | 1.5 | V | ||||
VIL | SYNC low-level input voltage | 0.3 | V | ||||
Ilkg | SYNC input leakage current | SYNC = GND or VIN | 0.01 | 0.2 | µA | ||
SYNC trip-point hysteresis | 170 | mV | |||||
Ilkg | SYNC input leakage current | 0.6 V ≤ V(SYNC) ≤ 4 V | 10 | 20 | µA | ||
Duty cycle of external clock signal | 30% | 90% | |||||
OUTPUT | |||||||
VO | Adjustable output voltage range | TPS62110 TPS62113 |
1.153 | 16 | V | ||
VFB | Feedback voltage | TPS62110 TPS62113 |
1.153 | V | |||
Ilkg | FB input leakage current | TPS62110 TPS62113 |
10 | 100 | nA | ||
Feedback voltage tolerance | TPS62110 TPS62113 |
VI = 3.1 V to 17 V; 0 mA < IO < 1500 mA(3) |
–2% | 2% | |||
Fixed output voltage tolerance(2) | TPS62111 | VI = 3.8 V to 17 V; 0 mA < IO < 1500 mA(3) |
–3% | 3% | |||
TPS62112 | VI = 5.5 V to 17 V; 0 mA < IO < 1500 mA(3) |
–3% | 3% | ||||
IO | Maximum output current | VI ≥ 3 V (once undervoltage lockout voltage exceeded) | 100 | mA | |||
VI ≥ 3.5 V | 500 | ||||||
VI ≥ 4.3 V | 1200 | ||||||
VI ≥ 6 V | 1500 | ||||||
Current into internal voltage divider for fixed voltage versions | 5 | µA | |||||
η | Efficiency | VI = 7.2 V; VO = 3.3 V; IO = 600 mA | 92% | ||||
VI = 12 V, Vo = 5 V, Io = 600 mA | |||||||
Duty-cycle range for main switches | at 1 MHz | 10% | 100% | ||||
Minimum ton time for main switch | 100 | ns | |||||
TSD | Shutdown temperature | 145 | °C | ||||
Start-up time | IO = 800 mA, VI = 12 V, Vo = 3.3 V | 1 | ms |