SLVSC20E January 2015 – October 2016 TPS62134A , TPS62134B , TPS62134C , TPS62134D
PRODUCTION DATA.
The device is designed to operate from an input voltage supply range between 3 V and 17 V. Use Equation 8 to calculate the average input current of the TPS62134x device.
Ensure that the input power supply has a sufficient current rating for the application.