SUPPLY |
IQ |
Operating Quiescent Current |
EN = high, IOUT= 0 mA, Device not switching, TJ= 85 °C |
|
|
35 |
µA |
IQ |
Operating Quiescent Current |
EN = high, IOUT= 0 mA, Device not switching |
|
18 |
46 |
µA |
ISD |
Shutdown Current |
EN = 0 V, Nominal value at TJ= 25 °C, Max value at TJ= 85 °C |
|
1 |
8 |
µA |
VUVLO |
Undervoltage Lockout Threshold |
Rising Input Voltage |
2.8 |
2.9 |
3.0 |
V |
Falling Input Voltage |
2.5 |
2.6 |
2.7 |
V |
TSD |
Thermal Shutdown Temperature |
Rising Junction Temperature |
|
160 |
|
°C |
Thermal Shutdown Hysteresis |
|
|
20 |
|
CONTROL (EN, SS/TR, PG, MODE, VSEL) |
VIH |
High Level Input Voltage for VSEL, MODE pin |
|
0.9 |
|
|
V |
VIL |
Low Level Input Voltage for VSEL, MODE pin |
|
|
|
0.3 |
V |
VIH |
Input Threshold Voltage for EN pin; rising edge |
|
0.77 |
0.8 |
0.83 |
V |
VIL |
Input Threshold Voltage for EN pin; falling edge |
|
0.67 |
0.7 |
0.73 |
V |
ILKG_EN |
Input Leakage Current for EN, VSEL, MODE |
VIH = VIN or VIL= GND |
|
|
100 |
nA |
VTH_PG |
Power Good Threshold Voltage; dc level |
Rising (%VOUT) |
93% |
96% |
98% |
|
Hysteresis |
Falling (%VOUT) |
3% |
|
4.5% |
VOL_PG |
Power Good Output Low Voltage |
IPG = 2 mA |
|
0.07 |
0.3 |
V |
ILKG_PG |
Input Leakage Current (PG) |
VPG = 5 V |
|
|
100 |
nA |
ISS/TR |
SS/TR pin source current |
|
|
2.5 |
|
µA |
|
ISS/TR tolerance |
TJ= -40 °C to +125 °C |
|
±0.2 |
|
µA |
|
Tracking gain |
VFB / VSS/TR |
|
1 |
|
|
|
Tracking offset |
feedback voltage with VSS/TR = 0 V |
|
11 |
|
mV |
POWER SWITCH |
RDS(ON) |
High-Side MOSFET ON-Resistance |
VIN ≥ 4 V |
|
100 |
180 |
mΩ |
Low-Side MOSFET ON-Resistance |
VIN ≥ 4 V |
|
39 |
67 |
mΩ |
ILIMH |
High-Side MOSFET Current Limit |
dc value(2) |
4.8 |
5.6 |
6.5 |
A |
ILIML |
Low-Side MOSFET Current Limit |
dc value(2) |
4.8 |
5.6 |
6.5 |
A |
ILIMNEG |
Negative current limit |
dc value |
|
1.5 |
|
A |
fSW |
PWM Switching Frequency |
MODE = high; VIN = 12V, VOUT = 3.3V; IOUT = 1A |
|
2.5 |
|
MHz |
OUTPUT |
VFB |
Feedback Voltage |
|
|
0.7 |
|
V |
ILKG_FB |
Input Leakage Current (FB) |
VFB= 0.7 V |
|
1 |
70 |
nA |
VFB |
Feedback Voltage Accuracy(1) |
VIN ≥ VOUT +1 V |
PWM mode |
-1% |
|
1% |
|
VIN ≥ VOUT +1 V; VOUT ≥ 1.5 V |
PFM mode; Co,eff ≥ 47 µF, L = 1 µH |
-1% |
|
2% |
|
1 V ≤ VOUT < 1.5 V |
PFM mode; Co,eff ≥ 47 µF, L = 1 µH |
-1% |
|
2.5% |
|
VOUT < 1 V |
PFM mode; Co,eff ≥ 75 µF, L = 1 µH |
-1% |
|
2.5% |
|
VFB |
Feedback Voltage Accuracy with Voltage Tracking |
VIN ≥ VOUT +1 V; VSS/TR = 0.35 V |
PWM mode |
-2% |
|
7.5% |
|
RDS(ON) |
FB2 resistance to GND when VSEL= high |
|
|
10 |
30 |
Ω |
ILKG_FB2 |
Input Leakage Current in FB2 when VSEL = low |
|
|
1 |
70 |
nA |
|
Load Regulation |
PWM mode operation |
|
0.05 |
|
%/A |
|
Line Regulation |
PWM mode operation, IOUT= 1 A, VIN ≥ Vout + 1 V or VIN ≥ 3.5 V whichever is larger |
|
0.02 |
|
%/V |
|
Output Discharge Resistance |
TPS62135 only |
|
100 |
|
Ω |
tdelay |
Start-up Delay time |
IO= 0 mA, Time from EN=high to start switching; VIN applied already |
|
200 |
300 |
µs |
tramp |
Ramp time; SS/TR pin open |
IO= 0 mA, Time from first switching pulse until 95% of nominal output voltage; device not in current limit |
|
150 |
|
µs |