SLVSDV2 March 2017 TPS62136
PRODUCTION DATA.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
IC | 17 V, 4 A Step-Down Converter | TPS62136; Texas Instruments |
L | 1.5 µH inductor | XEL4020-152; Coilcraft |
CIN | 10 µF, 25 V, Ceramic, 0805 | TMK212BBJ106MG-T; Taiyo Yuden |
COUT | 2 x 22 µF, 16 V, Ceramic, 0805; all VOUT except 9 V and 1.2 V | EMK212BBJ106MG-T; Taiyo Yuden |
COUT | 3 x 22 µF, 16 V, Ceramic, 0805 for VOUT = 1.2 V and VOUT = 9V | EMK212BBJ106MG-T; Taiyo Yuden |
CSS | 3.3 nF, 10 V, Ceramic, X7R | - |
R1 | Depending on Vout; see Table 5 | Standard 1% metal film |
R2 | Depending on Vout; see Table 5 | Standard 1% metal film |
R3 | 470 kΩ, Chip, 0603, 1/16 W, 1% | Standard 1% metal film |