SLVSDV2 March   2017 TPS62136

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 Schematic
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Precise Enable
      2. 9.3.2 Power Good (PG)
      3. 9.3.3 Pin-Selectable Output Voltage (VSEL and FB2)
      4. 9.3.4 MODE
      5. 9.3.5 Undervoltage Lockout (UVLO)
      6. 9.3.6 Thermal Shutdown
    4. 9.4 Device Functional Modes
      1. 9.4.1 Pulse Width Modulation (PWM) Operation
      2. 9.4.2 Power Save Mode Operation (PWM/PFM)
      3. 9.4.3 100% Duty-Cycle Operation
      4. 9.4.4 HICCUP Current Limit And Short Circuit Protection (TPS62136 only)
      5. 9.4.5 Current Limit And Short Circuit Protection (TPS621361 only)
      6. 9.4.6 Soft-Start / Tracking (SS/TR)
      7. 9.4.7 Output Discharge Function (TPS62136 only)
      8. 9.4.8 Starting into a Pre-Biased Load (TPS621361 only)
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Programming the Output Voltage
      2. 10.1.2 External Component Selection
      3. 10.1.3 Inductor Selection
      4. 10.1.4 Capacitor Selection
        1. 10.1.4.1 Output Capacitor
        2. 10.1.4.2 Input Capacitor
        3. 10.1.4.3 Soft-Start Capacitor
      5. 10.1.5 Tracking Function
      6. 10.1.6 Output Filter and Loop Stability
    2. 10.2 Typical Applications
      1. 10.2.1 Typical Application with Adjustable Output Voltage
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Typical Application using VSEL and FB2
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curves
    3. 10.3 System Examples
      1. 10.3.1 LED Power Supply
      2. 10.3.2 Powering Multiple Loads
      3. 10.3.3 Voltage Tracking
      4. 10.3.4 Precise Soft-Start Timing
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Thermal Considerations
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Third-Party Products Disclaimer
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Related Links
    4. 13.4 Community Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

(1)
MIN MAX UNIT
Pin voltage range(2) VIN -0.3 20 V
SW, VOS -0.3 VIN+0.3 V
SW (transient for t<10ns)(3) -2 25.5 V
EN, MODE, VSEL, PG, FB, FB2, SS/TR -0.3 VIN+0.3 V
Operating junction temperature, TJ -40 150 °C
Storage temperature range, Tstg -65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to network ground pin.
While switching

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human Body Model - (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charge Device Model - (CDM), per JEDEC specification JESD22-C101(2) ±500 V
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating junction temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VIN Supply voltage range 3 17 V
VOUT Output voltage range 0.8 12 V
L Effective inductance 0.7 1.5 2.9 µH
CO Effective output capacitance(1) 12 47 200(3) µF
CI Effective input capacitance(1)(2) 3 10 µF
TJ Operating junction temperature -40 +125 °C
Due to the dc bias effect of ceramic capacitors, the effective capacitance is lower then the nominal value when a voltage is applied. This is why the capacitance is specified to allow the selection of the smallest capacitor required with the dc bias effect for this type of capacitor in mind. The nominal value given matches a typical capacitor to be chosen to meet the minimum capacitance required.
Larger values may be required if the source impedance can not support the transient requirements of the load.
This is for capacitors directly at the output of the TPS62136x. More capacitance is allowed if there is a series resistance associated to the capacitors. See also the systems examples Powering Multiple Loads for applications where many distributed capacitors are connected to the output.

Thermal Information

THERMAL METRIC(1) TPS62136, TPS621361 UNIT
RGX (VQFN)
11 PIN
RθJA Junction-to-ambient thermal resistance 38.4 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 2.0 °C/W
RθJB Junction-to-board thermal resistance 7.6 °C/W
ψJT Junction-to-top characterization parameter 0.1 °C/W
ψJB Junction-to-board characterization parameter 7.6 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 3.2 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report. Thermal data is taken according JEDEC 51-5 on a 4-layer pcb with 6 thermal vias.

Electrical Characteristics

over operating junction temperature (TJ= -40 °C to +125 °C) and VIN= 3 V to 17 V. Typical values at VIN = 12 V and TA= 25 °C. (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY
IQ Operating Quiescent Current EN = high, IOUT= 0 mA, Device not switching, TJ= 85 °C 35 µA
IQ Operating Quiescent Current EN = high, IOUT= 0 mA, Device not switching 18 46 µA
ISD Shutdown Current EN = 0 V, Nominal value at TJ= 25 °C, Max value at TJ= 85 °C 1 8 µA
VUVLO Undervoltage Lockout Threshold Rising Input Voltage 2.8 2.9 3.0 V
Falling Input Voltage 2.5 2.6 2.7 V
TSD Thermal Shutdown Temperature Rising Junction Temperature 160 °C
Thermal Shutdown Hysteresis 20
CONTROL (EN, SS/TR, PG, MODE, VSEL)
VIH High Level Input Voltage for VSEL, MODE pin 0.9 V
VIL Low Level Input Voltage for VSEL, MODE pin 0.3 V
VIH Input Threshold Voltage for EN pin; rising edge 0.77 0.8 0.83 V
VIL Input Threshold Voltage for EN pin; falling edge 0.67 0.7 0.73 V
ILKG_EN Input Leakage Current for EN, VSEL, MODE VIH = VIN or VIL= GND 100 nA
VTH_PG Power Good Threshold Voltage; dc level Rising (%VOUT) 93% 96% 98%
Hysteresis Falling (%VOUT) 3% 4.5%
VOL_PG Power Good Output Low Voltage IPG = 2 mA 0.07 0.3 V
ILKG_PG Input Leakage Current (PG) VPG = 5 V 100 nA
ISS/TR SS/TR pin source current 2.5 µA
ISS/TR tolerance TJ= -40 °C to +125 °C ±0.2 µA
Tracking gain VFB / VSS/TR 1
Tracking offset feedback voltage with VSS/TR = 0 V 11 mV
POWER SWITCH
RDS(ON) High-Side MOSFET ON-Resistance VIN ≥ 4 V 100 180
Low-Side MOSFET ON-Resistance VIN ≥ 4 V 39 67
ILIMH High-Side MOSFET Current Limit dc value(2) 4.8 5.6 6.5 A
ILIML Low-Side MOSFET Current Limit dc value(2) 4.8 5.6 6.5 A
ILIMNEG Negative current limit dc value 1.5 A
fSW PWM Switching Frequency MODE = high; VIN = 12V, VOUT = 3.3V; IOUT = 1A 1 MHz
OUTPUT
VFB Feedback Voltage 0.7 V
ILKG_FB Input Leakage Current (FB) VFB= 0.7 V 1 70 nA
VFB Feedback Voltage Accuracy(1) VIN ≥ VOUT +1 V PWM mode -1% 1%
VIN ≥ VOUT +1 V; VOUT ≥ 1.5 V PFM mode; Co,eff ≥ 47 µF, L = 1.5 µH -1% 2%
1 V ≤ VOUT < 1.5 V PFM mode; Co,eff ≥ 60 µF, L = 1.5 µH -1% 2.5%
VOUT < 1 V PFM mode; Co,eff ≥ 75 µF, L = 1.5 µH -1% 2.5%
VFB Feedback Voltage Accuracy with Voltage Tracking VIN ≥ VOUT +1 V; VSS/TR = 0.35 V PWM mode -2% 7.5%
RDS(ON) FB2 resistance to GND when VSEL= high 10 30 Ω
ILKG_FB2 Input Leakage Current in FB2 when VSEL = low 1 70 nA
Load Regulation PWM mode operation 0.05 %/A
Line Regulation PWM mode operation, IOUT= 1 A, VIN ≥ Vout + 1 V or VIN ≥ 3.5 V whichever is larger 0.02 %/V
Output Discharge Resistance TPS62136 only 100 Ω
tdelay Start-up Delay time IO= 0 mA, Time from EN=high to start switching; VIN applied already 200 300 µs
tramp Ramp time; SS/TR pin open IO= 0 mA, Time from first switching pulse until 95% of nominal output voltage; device not in current limit 150 µs
The output voltage accuracy in Power Save Mode can be improved by increasing the output capacitor value, reducing the output voltage ripple (see Pulse Width Modulation (PWM) Operation).

Typical Characteristics

TPS62136 TPS621361 D027_SLVSBH3.gif
EN = low
Figure 1. Shutdown Current vs Input Voltage
TPS62136 TPS621361 D026_SLVSBH3.gif
EN = high device not switching
Figure 2. Quiescent Supply Current vs Input Voltage