The TPS6214x family is an easy-to-use synchronous step-down DC-DC converter optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response by use of the DCS-Control topology.
With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other batteries, as well as from 12-V intermediate power rails. It supports up to 2 A of continuous output current at output voltages between 0.9 V and 6 V (with 100% duty-cycle mode). The output voltage start-up ramp is controlled by the soft-start pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the Enable (EN) and open-drain Power Good (PG) pins.
In power save mode, the devices draw quiescent current of about 17 μA from VIN. Power Save Mode, entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and current consumption is less than 2 μA.
The device, available in adjustable and fixed output voltage versions, is packaged in a 16-pin VQFN package measuring 3 mm × 3 mm (RGT).
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS6214x | VQFN (16) | 3.00 mm × 3.00 mm |
Changes from Revision E (September 2016) to Revision F (October 2021)
Changes from Revision D (October 2015) to Revision E (September 2016)
PART NUMBER | OUTPUT VOLTAGE | POWER GOOD LOGIC LEVEL (EN = LOW) | |
---|---|---|---|
TPS62140 | Adjustable | High Impedance | |
TPS62140A | Adjustable | Low | |
TPS62141 | 1.8 V | High Impedance | |
TPS62142 | 3.3 V | High Impedance | |
TPS62143 | 5.0 V | High Impedance |
PIN(1) | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1,2,3 | SW | O | Switch node, which is connected to the internal MOSFET switches. Connect inductor between SW and the output capacitor. |
4 | PG | O | Output power good (high = VOUT ready, low = VOUT below nominal regulation); open drain (requires pullup resistor) |
5 | FB | I | Voltage feedback of the adjustable version. Connect a resistive voltage divider to this pin. It is recommended to connect FB to AGND on fixed output voltage versions for improved thermal performance. |
6 | AGND | Analog ground. Must be connected directly to the exposed thermal pad and common ground plane. | |
7 | FSW | I | Switching frequency select (low ≈ 2.5 MHz, high ≈ 1.25 MHz(2) for typical operation)(3) |
8 | DEF | I | Output voltage scaling (low = nominal, high = nominal + 5%)(3) |
9 | SS/TR | I | Soft-start/tracking [in. An external capacitor connected to this pin sets the internal voltage reference rise time. It can be used for tracking and sequencing. |
10 | AVIN | I | Supply voltage for control circuitry. Connect to the same source as PVIN. |
11,12 | PVIN | I | Supply voltage for power stage. Connect to the same source as AVIN. |
13 | EN | I | Enable input (high = enabled, low = disabled)(3) |
14 | VOS | I | Output voltage sense pin and connection for the control loop circuitry |
15,16 | PGND | Power ground. Must be connected directly to the exposed thermal pad and common ground plane. | |
Exposed Thermal Pad | Must be connected to AGND (pin 6), PGND (pin 15, 16), and common ground plane. See Figure 11-1. Must be soldered to achieve appropriate power dissipation and mechanical reliability. |