SLVSAL5E November 2011 – October 2021 TPS62150 , TPS62150A , TPS62151 , TPS62152 , TPS62153
PRODUCTION DATA
The inductor selection is affected by several effects like inductor ripple current, output ripple voltage, PWM-to-PSM transition point, and efficiency. In addition, the inductor selected must be rated for appropriate saturation current and dc resistance (DCR). Equation 7 and Equation 8 calculate the maximum inductor current under static load conditions.
where
Calculating the maximum inductor current using the actual operating conditions gives the minimum required saturation current of the inductor. An added margin of about 20% is recommended. A larger inductor value is also useful to get lower ripple current, but increases the transient response time and size as well. The following inductors have been used with the TPS6215x device and are recommended for use:
TYPE | INDUCTANCE [μH] | SATURATION CURRENT [A](1) | DIMENSIONS [L × W× H, mm | MANUFACTURER(2) |
---|---|---|---|---|
XFL4020-222ME_ | 2.2 μH, ±20% | 3.5 | 4 × 4 × 2.1 | Coilcraft |
XFL3012-222MEC | 2.2 μH, ±20% | 1.6 | 3 × 3 × 1.2 | Coilcraft |
XFL3012-332MEC | 2.2 μH, ±20% | 1.4 | 3 × 3 × 1.2 | Coilcraft |
VLS252012T-2R2M1R3 | 2.2 μH, ±20% | 1.3 | 2.5 × 2 × 1.2 | TDK |
LPS3015-332 | 2.2 μH, ±20% | 1.4 | 3 × 3 × 1.4 | Coilcraft |
744025003 | 2.2 μH, ±20% | 1.5 | 2.8 × 2.8 × 2.8 | Wuerth |
PSI25201B-2R2MS | 2.2 μH, ±20% | 1.3 | 2 × 2.5 × 1.2 | Cyntec |
NR3015T-2R2M | 2.2 μH, ±20% | 1.5 | 3 × 3 × 1.5 | Taiyo Yuden |
Using Equation 9, this current level can be adjusted by changing the inductor value.