SLVSA67F February 2010 – April 2020 TPS62400-Q1 , TPS62402-Q1 , TPS62404-Q1 , TPS62405-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
VOUT1 = 1.575 V | MODE/DATA = 0 |
VOUT2 = 3.3 V |
VOUT1 = 1.575 V | L1 = 2.2 μH | COUT1 = 22 μF |
Power save mode | MODE/DATA = low | IOUTx = 10 mA |
PWM mode | VOUTx = 1.8 V | IOUTx = 400 mA |
MODE/DATA = low |
MODE/DATA = low | VIN = 3.6 to 4.6 V | VOUT1 = 1.575 V |
IOUT1 = 200 mA |
VIN = 3.6 V | VOUT1 = 1.8 V | VOUT2 = 3 V |
IOUT1 = IOUT2 = 200 mA |
VIN = 3.8 V | ACKN = off | IOUT1 = 150 mA | ||
REG_DEF_1_Low |
VOUT2 = 3.3 V |
VOUT2 = 3.3 V | MODE/DATA = 0 |
VOUT2 = 1.8 V |
VOUT1 = 1.575 V | L1 = 3.3 μH | COUT1 = 10 μF |
Forced PWM mode | MODE/DATA = high | |
IOUTx = 10 mA |
VOUTx = 1.8 V | IOUTx = 20 mA |
PWM mode | MODE/DATA = high |
VIN = 3.8 V | IOUT1max = 400 mA |
VIN = 3.6 V | VOUT1 = 1.575 V | VOUT2 = 1.8 V |
IOUT1 = IOUT2 = 200 mA |
VIN = 3.6 V | VOUT1 = 1.2 V | VOUT2 = 1.2 V |
IOUT1 = IOUT2 = 200 mA |