SLVSA67F February 2010 – April 2020 TPS62400-Q1 , TPS62402-Q1 , TPS62404-Q1 , TPS62405-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The TPS6240x-Q1 family of devices are synchronous dual step-down DC-DC converters optimized for battery-powered portable applications and automotive systems. They provide two independent output voltage rails powered by rechargeable batteries or standard 3.3-V or 5-V voltage rail.
The EasyScale™ serial interface allows output-voltages modification during operation. The fixed-output-voltage versions, TPS62402-Q1,
TPS62404-Q1, and TPS62405-Q1 support one-pin-controlled simple dynamic voltage scaling for low-power processors.
The TPS6240x-Q1 operates at 2.25-MHz fixed switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load-current range. For low-noise applications, one can force the devices into fixed-frequency PWM mode by pulling the MODE/DATA pin high. The shutdown mode reduces the current consumption to 1.2-μA, typical. The devices allow the use of small inductors and capacitors to achieve a small solution size.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS62400-Q1 | VSON (10) | 3.00 mm × 3.00 mm |
TPS62402-Q1 | ||
TPS62404-Q1 | ||
TPS62405-Q1 |
Changes from E Revision (June 2015) to F Revision
Changes from D Revision (October 2014) to E Revision
Changes from C Revision (October 2014) to D Revision
Changes from B Revision (May 2013) to C Revision
Changes from A Revision (March, 2013) to B Revision