VIN = 3.6 V, EN1 = EN2 = VIN, MODE = GND, L1 = L2 = 2.2 μH, COUT1 = COUT2 = 20 μF, TJ = –40°C to 125°C, typical values are at TJ = 25°C (unless otherwise noted) PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|
OSCILLATOR |
fSW | Oscillator frequency | 3 V ≤ VIN ≤ 6 V(1) | 2 | 2.25 | 2.7 | MHz |
OUTPUT |
tStart up | Start-up time | Activation time to start switching(2) | | 170 | | μs |
tRamp | VOUTx ramp-up time | Time to ramp from 5% to 95% of VOUTx | | 750 | | μs |
(1) For VOUTx > 2 V, VIN min = VOUTx + 0.5 V
(2) This time is valid if one converter turns from shutdown mode (EN2 = 0) to active mode (EN2 = 1) with the other converter already enabled (for example, EN1 = 1). In case both converters are turned from shutdown mode (EN1 and EN2 = 0) to active mode (EN1 and/or EN2 = 1), a typical value of typ 80 μs for ramp up of internal circuits must be added. After tStart, the converter starts switching and ramps VOUTx.