SLVS676D JUNE 2006 – July 2015 TPS62420 , TPS62421
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
ADJ2 | 1 | I | Input to adjust output voltage of converter 2. In adjustable version (TPS62420) connect an external resistor divider between VOUT2, this pin and GND to set output voltage between 0.6 V and VIN. If EasyScale™ interface is used for converter 2, this pin must be directly connected to the output. | |
MODE/DATA | 2 | I | This Pin has 2 functions:
|
|
VIN | 3 | I | Supply voltage, connect to VBAT, 2.5 V to 6 V | |
FB1 | 4 | I | Direct feedback voltage sense input of converter 1, connect directly to VOUT1. An internal feed-forward capacitor is connected between this pin and the error amplifier. In case of fixed output voltage versions or when the interface is used, this pin is connected to an internal resistor divider network. | |
DEF_1 | 5 | I/O | This pin defines the output voltage of converter 1. The pin acts in TPS62420 as an analog input for output voltage setting through external resistors. In fixed default output voltage versions this pin is a digital input to select between two fixed default output voltages, see table ordering information. | |
In TPS62420 an external resistor network needs to be connected to this pin to adjust the default output voltage. | ||||
SW1 | 6 | – | Switch pin of converter 1. Connected to inductor | |
EN1 | 7 | I | Enable input for converter 1, active high | |
GND | 8 | I | GND for both converters, this pin should be connected with the PowerPAD | |
EN2 | 9 | I/O | Enable input for converter 2, active high | |
SW2 | 10 | – | Switch pin of converter 2. Connected to inductor. | |
PowerPAD™ | – | – | Connect to GND |