SLVSCH9E December 2014 – March 2022 TPS62406-Q1 , TPS62407-Q1 , TPS62422-Q1 , TPS62423-Q1 , TPS62424-Q1
PRODUCTION DATA
Select the inductor based on its ratings for dc resistance and saturation current. The dc resistance of the inductor directly influences the efficiency of the converter. Therefore, select an inductor with lowest dc resistance for highest efficiency.
Equation 4 calculates the maximum inductor current under static load conditions. The saturation-current rating of the inductor should be higher than the maximum inductor current as calculated with Equation 5. TI makes this recommendation because during heavy load transients the inductor current rises above the calculated value.
where
where
and the highest inductor current occurs at maximum VIN.
Open-core inductors have a soft saturation characteristic and they can usually handle higher inductor currents versus a comparable shielded inductor.
A more conservative approach is to select the inductor current rating just for the maximum switch current of the corresponding converter. Take into consideration that the core material from inductor to inductor differs, and this difference has an impact on the efficiency.
See Table 9-1 and the typical application circuit examples for possible inductors.
DIMENSIONS [mm] | INDUCTOR TYPE | SUPPLIER |
---|---|---|
3.2 × 2.6 × 1 | MIPW3226 | FDK |
3 × 3 × 0.9 | LPS3010 | Coilcraft |
2.8 × 2.6 × 1 | VLF3010 | TDK |
2.8 x 2.6 × 1.4 | VLF3014 | TDK |
3 × 3 × 1.4 | LPS3015 | Coilcraft |
3.9 × 3.9 × 1.7 | LPS4018 | Coilcraft |