SLVSCH9E December 2014 – March 2022 TPS62406-Q1 , TPS62407-Q1 , TPS62422-Q1 , TPS62423-Q1 , TPS62424-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
ADJ2 | 1 | I | Output voltage sense pin for the internal feedback divider. This pin must connect directly to the output. If using the EasyScale interface-on converter 2, this pin must also connect directly to the output. | |
DEF_1 | 5 | I | This pin defines the output voltage of converter 1 and is a digital input, that selects between two fixed default output voltages. See Section 5 for output voltage setting of the different device options. For TPS62406-Q1 and TPS62407-Q1 the output voltage is same independent of DEF_1 pin level. This pin must be terminated. | |
EN1 | 7 | I | Enable input for converter 1, active-high. This pin must be terminated. | |
EN2 | 9 | I | Enable input for converter 2, active-high. This pin must be terminated. | |
FB1 | 4 | I | Output voltage sense pin for the internal feedback divider. This pin is connected to the output. | |
GND | 8 | — | GND for both converters; connect this pin to the thermal pad. | |
MODE/DATA | 2 | I/O | This pin has two functions: | |
1. | Operation-mode selection: With low level, enables power-save mode where the device operates in PFM mode at light loads and automatically enters PWM mode at heavy loads. Pulling this PIN to high forces the device to operate in PWM mode over the whole load range. | |||
2. | EasyScale interface function: One-wire serial interface to change the output voltage of both converters. The pin has an open-drain output to provide an acknowledge condition if requested. The current into the open-drain output stage may not exceed 500 μA. The EasyScale interface is active if either EN1 or EN2 is high. | |||
SW1 | 6 | I/O | Switch pin of converter 1. Connect to inductor | |
SW2 | 10 | I/O | Switch pin of converter 2. Connect to inductor | |
VIN | 3 | I | Input pin, connect to supply or battery voltage, 2.5 V to 6 V. Connect the input capacitor CIN as close as possible between VIN pin and GND pin. | |
Thermal pad | — | Connect to GND |