SLUSDN9B November 2021 – July 2022 TPS62441-Q1 , TPS62442-Q1
PRODUCTION DATA
Reference | Description | Manufacturer(1) |
---|---|---|
IC | TPS62442QWRQRRQ1 | Texas Instruments |
L1, L2 | 2 × 0.47-µH inductor DFE252012PD-R47M-P2 | Murata |
CIN1, CIN2 | 2 × 4.7 µF / 6.3 V | Murata |
COUT1, COUT2 | 2 × 10 µF / 6.3 V | Murata |
RCF | 8.06 kΩ | Any |
CFF1, CFF2 | 10 pF | Any |
R1 | Depending on VOUT | Any |
R2 | Depending on VOUT | Any |
R3 | Depending on VOUT | Any |
R4 | Depending on VOUT | Any |
R5, R6 | 100 kΩ | Any |