SLUSEQ8A november 2021 – may 2023 TPS62441 , TPS62442
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN1, VIN2 | Input voltage range | 2.75 | 6 | V | |
VOUT1, VOUT2 | Output voltage range | 0.6 | 5.5 | V | |
L1, L2 | Effective inductance | 0.32 | 0.47 | 0.9 | μH |
COUT1, COUT2 | Effective output capacitance(1) | 8 | 10 | 200 | μF |
CIN1, CIN2 | Effective input capacitance on each pin (1) | 10 | μF | ||
RCF | 4.5 | 100 | kΩ | ||
ISINK_PG | Sink current at PG pin | 0 | 2 | mA | |
TJ | Junction temperature | –40 | 150 | °C |