SLVS651B May 2006 – December 2015 TPS62510
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Supply voltage at PVIN, AVIN | –0.3 | 4 | V |
Voltage at EN, MODE, OVT, FB, PG(2) | –0.3 | 4 | V | |
Voltage at SW(2) | –0.3 | VIN + 0.3 | V | |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage on pins PVIN and AVIN | 1.8 | 3.8 | V | |
VOUT | Output voltage | 0.6 | VIN | V | |
IOUT | Output current, VIN = 1.8 V to 3.6 V | 1500 | mA | ||
L | Inductor value | 2.2 | μH | ||
CIN | Input capacitor value(1) | 10 | μF | ||
COUT | Output capacitance value(1) | 22 | μF | ||
TA | Operating ambient temperature | -40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS62510 | UNIT | |
---|---|---|---|
DRC [VSON] | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 48.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 71.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 23.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 23.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
VIN | Input voltage | 1.8 | 3.8 | V | |||
I(q) | Power save mode quiescent current AVIN + PVIN |
FB = FB nominal + 5%, MODE = Low | 22 | 30 | μA | ||
PWM Mode quiescent current into AVIN | MODE = High | 4.4 | 5 | mA | |||
I(SD) | Shutdown current into PVIN + AVIN | EN = Low, SW = GND | 0.1 | 5 | μA | ||
UVLO | Undervoltage lockout threshold at AVIN | V(AVIN) falling (1) | 1.55 | 1.58 | V | ||
Undervoltage lockout hysteresis | 150 | mV | |||||
T(SD) | Thermal shutdown threshold | Increasing junction temperature | 160 | °C | |||
Thermal shutdown hysteresis | 20 | °C | |||||
CONTROL SIGNALS EN, MODE | |||||||
VIH | High level input voltage | VIN = 1.8 V to 3.8 V | 1.2 | V | |||
VIL | Low level input voltage | 0.4 | V | ||||
IIB | Input bias current | 0.01 | 0.1 | μA | |||
f(sync) | MODE synchronization range | 1.15 | 2.25 | MHz | |||
Duration of high or low level for synchronization signal(2) | 75 | ns | |||||
OUTPUT VOLTAGE TRACKING (OVT) | |||||||
IIB | Input bias current | 0.001 | 0.05 | μA | |||
VOS | OVT offset voltage | VOS = V(OVT) - V(FB), 0.1 V < V(OVT) < 0.5 V | –15 | 15 | mV | ||
POWER GOOD (PG) | |||||||
V(th) | Power good threshold | Feedback voltage rising | –7% VOUT | –5% VOUT | –3% VOUT | V | |
Power good hysteresis | 2% VOUT | 7% VOUT | V | ||||
VOL | Low level voltage | I(PG) = 1 mA | 0.3 | V | |||
Ilkg | Power good leakage current | V(PG) = 3.8 V | 1 | 100 | nA | ||
OUTPUT | |||||||
RDS(on) | P-channel MOSFET on-resistance | VIN = V(GS) = 1.8 V | 330 | mΩ | |||
VIN = V(GS) = 3.3 V | 120 | 170 | |||||
Ilkg | P-channel leakage current | VIN = 3.6 V | 10 | μA | |||
RDS(on) | N-channel MOSFET on-resistance | VIN = V(GS) = 1.8 V | 200 | mΩ | |||
VIN = V(GS) = 3.3 V | 80 | 130 | |||||
Ilkg | N-channel leakage current | V(DS) = 3.6 V | 10 | μA | |||
IF | Forward current limit (P- and N-channel) | 1.8 V < VIN < 3.8 V | 1.75 | 2 | 2.25 | A | |
fs | Oscillator frequency | MODE = High | 1.3 | 1.5 | 1.7 | MHz | |
Vref | Reference voltage | 0.6 | V | ||||
VFB | Feedback voltage (3) | PFM operation | VIN = (VOUT + 0.3 V) to 3.8 V | –2% | 5% | ||
VIN = (VOUT + 0.2 V) to 3.8 V; VOUT= 1.8 V, (4)
C2 = 15 μF, L1= 2.1 μH (effective values), IOUT = 0 mA to 150 mA |
–2% | 2.5% | |||||
VIN = (VOUT + 0.3 V) to 3.8 V; VOUT= 2.5V, (4)
C2 = 15 μF, L1= 2.1 μH (effective values), IOUT = 0 mA to 150 mA |
–1.3% | 2.3% | |||||
PWM operation | VIN = VOUT + 0.3 V | –1% | 1% | ||||
IFB | Feedback bias current | V(FB) = 0.6 V, EN = High | 0.001 | 0.05 | μA | ||
Line Regulation | VIN = VOUT + 0.3 V (minimum 1.8 V) to 3.8 V; IOUT = 800 mA |
0 | %/V | ||||
Load Regulation | IOUT = 10 mA to 1500 mA, PWM mode | 0.1 | %/A | ||||
tSS | Soft start time | VOUT ramping from 5% to 95% of nominal value | 750 | μs | |||
Leakage resistance from SW pin to GND | VIN > VOUT, 0 V ≤ V(SW) ≤ VIN | 700 | 1000 | kΩ | |||
Leakage resistance from FB pin to GND | EN = Low | 17 | 23 |