SLVSCQ0B June 2015 – March 2021 TPS62743
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The first step in the design procedure is the selection of the output filter components. To simplify this process, Table 9-2 outlines possible inductor and capacitor value combinations.
Inductor Value [µH](2) | Output Capacitor Value [µF](1) | |||||
---|---|---|---|---|---|---|
4.7µF | 10µF | 22µF | 47µF | 100µF | ||
2.2 | √ | √(3) | √ | √ |