SLVSCQ0B June 2015 – March 2021 TPS62743
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS62743 doesn't require an external resistor divider network to program the output voltage. The device integrates a high impedance feedback resistor divider network that is programmed by the pins VSEL1-3. TPS62743 supports an output voltage range from 1.2 V to 3.3 V. The output voltage is programmed according to Table 6-2. The output voltage can be changed during operation. This can be used for simple dynamic output voltage scaling.