SLVSCQ0B June 2015 – March 2021 TPS62743
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
VIN | Supply voltage VIN | 2.15 | 5.5 | V | |||||
VIN | Supply voltage VIN , once started | 2.0 | 5.5 | V | |||||
IOUT | Device output current | TPS62743 / TPS627431 5.5V ≥ VIN ≥ (VOUTnom + 0.7V) ≥ 2.15V | 300 | mA | |||||
5.5V ≥ VIN ≥ (VOUTnom + 0.7V) ≥ 3V | 400 | ||||||||
TJ | Operating junction temperature range | -40 | 125 | °C |