SLVSD27B June 2015 – March 2021 TPS62746
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device provides automatic output voltage discharge when EN is pulled low or the UVLO is triggered. The output of the buck converter is discharged over VOS. Because of this the output voltage will ramp up from zero once the device is enabled again. This is very helpful for accurate start-up sequencing.