SLVSDD1G December 2017 – June 2024 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The inductor value affects the peak-to-peak ripple current, the PWM-to-PFM transition point, the output voltage ripple, and the efficiency. The selected inductor has to be rated for the DC resistance and saturation current. The inductor ripple current (ΔIL) decreases with higher inductance and increases with higher VIN or VOUT and can be estimated according to Equation 1.
Equation 2 calculates the maximum inductor current under static load conditions. The saturation current of the inductor must be rated higher than the maximum inductor current, as calculated with Equation 2, which is recommended because during a heavy load transient the inductor current rises above the calculated value. A more conservative way is to select the inductor saturation current according to the high-side MOSFET switch current limit, ILIMF.
where
Table 8-2 shows a list of possible inductors.
Inductance [µH] | Inductor Series | Size Imperial (Metric) | Dimensions L × W × T | Supplier(1) | |
---|---|---|---|---|---|
0.47 | DFE18SAN_G0 | 0603 (1608) | 1.6 mm × 0.8 mm × 1.0 mm maximum | Murata | |
0.47 | HTEB16080F | 0603 (1608) | 1.6 mm × 0.8 mm × 0.6 mm maximum | Cyntec | |
0.47 | HTET1005FE | 0402 (1005) | 1.0 mm × 0.5 mm × 0.65 mm maximum | Cyntec | |
0.47 | TFM160808ALC | 0603 (1608) | 1.6 mm × 0.8 mm × 0.8 mm maximum | TDK | |
1.0 | DFE201610E | 0806 (201610) | 2.0 mm × 1.6 mm × 1.0 mm maximum | Murata |