SLVSGU9 October 2024 TPS62810-EP , TPS62811-EP , TPS62812-EP , TPS62813-EP
PRODUCTION DATA
The duty cycle of a buck converter operated in PWM mode is given as D = VOUT / VIN. The duty cycle increases as the input voltage comes close to the output voltage and the off time gets smaller. When the approximately 30ns minimum off time is reached, the TPS6281x-EP device skips switching cycles while approaching 100% mode. In 100% mode, the device keeps the high-side switch on continuously. The high-side switch stays turned on as long as the output voltage is below the target. In 100% mode, the low-side switch is turned off. The maximum dropout voltage in 100% mode is the product of the on-resistance of the high-side switch plus the series resistance of the inductor and the load current.