SLVSDU1J August 2018 – March 2023 TPS62810-Q1 , TPS62811-Q1 , TPS62812-Q1 , TPS62813-Q1
PRODUCTION DATA
DEVICE NUMBER | OUTPUT CURRENT | Vout DISCHARGE | FOLDBACK CURRENT LIMIT | SPREAD SPECTRUM CLOCKING (SSC) | OUTPUT VOLTAGE |
---|---|---|---|---|---|
TPS62811QWRWYRQ1 | 1 A | ON | OFF | OFF | adjustable |
TPS6281120QWRWYRQ1 | 1 A | ON | OFF | ON | adjustable |
TPS6281126QWRWYRQ1 | 1 A | ON | OFF | ON | fixed 1.0 V |
TPS6281109QWRWYRQ1 | 1 A | ON | OFF | OFF | fixed 1.15 V |
TPS628110AQWRWYRQ1 | 1 A | ON | OFF | OFF | fixed 1.2 V |
TPS628112AQWRWYRQ1 | 1 A | ON | OFF | ON | fixed 1.2 V |
TPS628112MQWRWYRQ1 | 1 A | ON | OFF | ON | fixed 1.8 V |
TPS628113HQWRWYRQ1 | 1 A | ON | OFF | ON | fixed 3.3 V |
TPS62812QWRWYRQ1 | 2 A | ON | OFF | OFF | adjustable |
TPS6281220QWRWYRQ1 | 2 A | ON | OFF | ON | adjustable |
TPS6281240QWRWYRQ1 | 2 A | OFF | OFF | ON | adjustable |
TPS6281206QWRWYRQ1 | 2 A | ON | OFF | OFF | fixed 1.0 V |
TPS6281208QWRWYRQ1 | 2 A | ON | OFF | OFF | fixed 1.1 V |
TPS6281228QWRWYRQ1 | 2 A | ON | OFF | ON | fixed 1.1 V |
TPS628122AQWRWYRQ1 | 2A | ON | OFF | ON | fixed 1.2 V |
TPS628122GQWRWYRQ1 | 2 A | ON | OFF | ON | fixed 1.5 V |
TPS628120MQWRWYRQ1 | 2 A | ON | OFF | OFF | fixed 1.8 V |
TPS62813QWRWYRQ1 | 3 A | ON | OFF | OFF | adjustable |
TPS6281320QWRWYRQ1 | 3 A | ON | OFF | ON | adjustable |
TPS6281326QWRWYRQ1 | 3 A |
ON |
OFF |
ON |
fixed 1.0 V |
TPS628132DQWRWYRQ1 | 3 A | ON | OFF | ON | fixed 1.35 V |
TPS628132MQWRWYRQ1 | 3 A | ON | OFF | ON | fixed 1.8 V |
TPS628130AQWRWYRQ1 |
3 A |
ON |
OFF |
OFF |
fixed 1.2 V |
TPS6281302QWRWYRQ1 |
3 A |
ON |
OFF |
OFF |
fixed 0.8 V |
TPS62810QWRWYRQ1 | 4 A | ON | OFF | OFF | adjustable |
TPS6281020QWRWYRQ1 | 4 A | ON | OFF | ON | adjustable |
TPS6281006QWRWYRQ1 | 4A | ON | OFF | OFF | fixed 1.0 V |
TPS6281008QWRWYRQ1 | 4 A | ON | OFF | OFF | fixed 1.1 V |
TPS628100MQWRWYRQ1 | 4 A |
ON |
OFF | OFF | fixed 1.8 V |