SLUSDM1A March 2020 – December 2021 TPS62816-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ | Quiescent current | EN = VIN, no load, device not switching, TJ = 125°C, MODE = GND | 36 | μA | ||
IQ | Quiescent current | EN = VIN, no load, device not switching, MODE = GND, VOUT = 0.6 V | 26 | 50 | μA | |
ISD | Shutdown current | EN = GND, at TJ = 125°C | 90 | μA | ||
ISD | Shutdown current | EN = GND, nominal value at TJ = 25°C, max value at TJ = 150°C | 2.2 | 230 | μA | |
VUVLO | Undervoltage lockout threshold | VIN rising | 2.45 | 2.6 | 2.7 | V |
VIN falling | 2.1 | 2.5 | 2.6 | V | ||
TJSD | Thermal shutdown threshold | TJ rising | 180 | °C | ||
Thermal shutdown hysteresis | TJ falling | 15 | °C | |||
CONTROL and INTERFACE | ||||||
VIH,EN | Input threshold voltage at EN, rising edge | 1.05 | 1.1 | 1.15 | V | |
VIL,EN | Input threshold voltage at EN, falling edge | 0.96 | 1.0 | 1.05 | V | |
VIH | High-level input-threshold voltage at MODE/SYNC | 1.1 | V | |||
IIH,EN | Input leakage current into EN | VIH = VIN or VIL = GND | 125 | nA | ||
VIL | Low-level input-threshold voltage at MODE/SYNC | 0.3 | V | |||
IIH | Input leakage current into MODE/SYNC | 250 | nA | |||
tDelay | Enable delay time | Time from EN high to device starts switching; VIN applied already | 135 | 270 | 520 | µs |
tRamp | Output voltage ramp time, SS/TR pin open | IOUT = 0 mA, time from device starts switching to power good; device not in current limit | 90 | 150 | 220 | µs |
ISS/TR | SS/TR source current | 8 | 10 | 12 | µA | |
RDIS | Internal discharge resistance on SS/TR when EN = low | 0.7 | 1.1 | 1.5 | kΩ | |
Tracking gain | VFB / VSS/TR | 1 | ||||
Tracking offset | VFB when VSS/TR = 0 V | ±1 | mV | |||
fSYNC | Frequency range on MODE/SYNC pin for synchronization | 1.8 | 4 | MHz | ||
Duty cycle of synchronization signal at MODE/SYNC | 20 | 80 | % | |||
Time to lock to external frequency | 50 | µs | ||||
resistance from COMP/FSET to GND for logic low | Internal frequency setting with f = 2.25 MHz | 0 | 2.5 | kΩ | ||
Voltage on COMP/FSET for logic high | internal frequency setting with f = 2.25 MHz | VIN | V | |||
VTH_PG | UVP power good threshold voltage; dc level | rising (%VFB) | 92% | 95% | 98% | |
VTH_PG | UVP power good threshold voltage; dc level | falling (%VFB) | 87% | 90% | 93% | |
VTH_PG | OVP power good threshold voltage; dc level | rising (%VFB) | 107% | 110% | 113% | |
OVP power good threshold voltage; dc level | falling (%VFB) | 104% | 107% | 111% | ||
VOL,PG | Low-level output voltage at PG | ISINK_PG = 2 mA | 0.01 | 0.3 | V | |
IIH,PG | Input leakage current into PG | VPG = 5 V | 100 | nA | ||
tPG | PG deglitch time | For a high level to low level transition on the power good output | 40 | µs | ||
OUTPUT | ||||||
VFB | Feedback voltage | 0.6 | V | |||
IIH,FB | Input leakage current into FB | VFB = 0.6 V | 1 | 70 | nA | |
VFB | Feedback voltage accuracy | PWM, VIN ≥ VOUT + 1 V | –1% | 1% | ||
VFB | Feedback voltage accuracy | PFM, VIN ≥ VOUT + 1 V, VOUT ≥ 1.5 V, Co,eff ≥ 47 µF | –1% | 2% | ||
VFB | Feedback voltage accuracy | PFM, VIN ≥ VOUT + 1 V, VOUT < 1.5 V, Co,eff ≥ 68 µF |
–1% | 2.5% | ||
VFB | Feedback voltage accuracy with voltage tracking | VIN ≥ VOUT + 1 V, VSS/TR = 0.3 V, PWM mode | –5% | 5% | ||
Load regulation | PWM | 0.05 | %/A | |||
Line regulation | PWM, IOUT = 1 A, VIN ≥ VOUT + 1 V | 0.02 | %/V | |||
RDIS | Output discharge resistance | 50 | Ω | |||
fSW | PWM switching frequency range | MODE = high, see the FSET pin functionality about setting the switching frequency | 1.8 | 2.25 | 4 | MHz |
fSW | PWM switching frequency | With COMP/FSET tied to GND or VIN | 2.08 | 2.25 | 2.4 | MHz |
fSW | PWM switching frequency tolerance | using a resistor from COMP/FSET to GND | –12% | 12% | ||
ton,min | Minimum on time of high-side FET | VIN ≥ 3.3 V, TJ = –40°C to 125°C | 45 | 67 | ns | |
ton,min | Minimum on time of low-side FET | 15 | ns | |||
RDS(ON) | High-side FET on-resistance | VIN ≥ 5 V |
11 | 26 | mΩ | |
Low-side FET on-resistance | VIN ≥ 5 V | 9 | 19 | mΩ | ||
IIH | High-side MOSFET leakage current | 0.01 | 230 | µA | ||
IIH | Low-side MOSFET leakage current | V(SW) = 6 V | 0.01 | 290 | µA | |
IIH | SW leakage | V(SW) = 0.6V, current into SW pin | -0.05 | 30 | µA | |
ILIMH | High-side FET switch current limit | DC value, VIN = 3 V to 6 V | 7.3 | 9.2 | 10.4 | A |
ILIMNEG | Low-side FET negative current limit | DC value | -3 | A |