10 Revision History
Changes from Revision H (August 2023) to Revision I (March 2024)
- Added foot note to include turnoff behaviorGo
- Updated incorrect Power good upper threshold (swapped rising/falling)Go
- Updated description of start-up figures to show correct device
versions Go
Changes from Revision G (March 2022) to Revision H (August 2023)
- Added TPSM82823 to the modules proposalsGo
- Changed equation formattingGo
- Deleted four-way connections from images throughout the
documentGo
- Removed trademark from DCS-ControlGo
- Updated the first page tableGo
- Added an SW pin voltage specification at PFM mode in the Absolute
Maximum Ratings table Go
- Added the Absolute Maximum Ratings standard table note Go
Changes from Revision F (September 2021) to Revision G (March 2022)
- Removed "in 1.5-mm × 1.5-mm QFN package" from data sheet
titleGo
Changes from Revision E (December 2020) to Revision F (September 2021)
- Changed the status of the TPS62824DMQ to Production
DataGo
- Added the TPS6282533Go